Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P560001

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 1 ft.

1
Black
10.00 x 8.00 x 0.50
0.25
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
 
 
P560003

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.

3
Black
9.00 x 7.00 x 0.50
0.50
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
RoHS Compliant
 
P560006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

6
Black
8.00 x 10.00 x 0.50
0.60
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
RoHS-Compliant
 
P560010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

10
Black
7.00 x 9.00 x 0.50
0.65
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
RoHS-Compliant
 
P560015

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft.

15
Black
8.20 x 10.80 x 1.50
0.90
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
 
 
P560025

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 25 ft.

25
Black
12.00 x 10.00 x 0.50
1.43
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
R0HS
 
P560030

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 30 ft.

30
Black
12.00 x 10.00 x 0.50
1.96
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
 
 
P560050

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft.

50
Black
17.00 x 14.00 x 1.00
4.70
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
 
RoHS
P560100

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 100 ft.

100
Black
17.00 x 14.00 x 0.50
5.21
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
RoHS
 
P560100HD

DVI High Definition Dual Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft.

100
Black
5.00 x 10.70 x 15.00
9.50
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.