Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P560-003

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
8.000 x 10.000 x 0.500
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
P560-010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
P561-003

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.