Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
8.000 x 10.000 x 0.500
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P562-001-45L

DVI Dual-Link Extension Adapter Cable with 45-Degree Left Plug (DVI-D M/F), 1 ft. (0.3 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P562-006-SL

DVI Single Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P562-010

DVI Dual Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.