Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P560-006-DLI

DVI-I Dual Link Digital and Analog Monitor Cable (DVI-I M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
Side B - Connector 1
DVI-I DUAL LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
P560-010-DLI

DVI-I Dual Link Digital and Analog Monitor Cable (DVI-I M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
Side B - Connector 1
DVI-I DUAL LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 176°F (-10° to 80°C)
Storage Temperature Range
5° to 176°F (-15° to 80°C)
Relative Humidity
0% to 90% RH, Non-Condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.