Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P560-006-DLI

DVI-I Dual Link Digital and Analog Monitor Cable (DVI-I M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
Side B - Connector 1
DVI-I DUAL LINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
P560-010-DLI

DVI-I Dual Link Digital and Analog Monitor Cable (DVI-I M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
Side B - Connector 1
DVI-I DUAL LINK (MALE)
Latching or Gripping Connector
No
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 176°F (-10° to 80°C)
Storage Temperature Range
5° to 176°F (-15° to 80°C)
Relative Humidity
0% to 90% RH, Non-Condensing
P564-06N-DV

DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI; VGA/SVGA
Cable Type
Passive
Host Connector
DVI-I DUAL LINK (MALE)
CONNECTIONS
Side A - Connector 1
DVI-I DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Latching or Gripping Connector
No
Side B - Connector 2
HD15 (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
FEATURES & SPECIFICATIONS
IP68 Rated
No
MST Support
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.