Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P56200145L

DVI Dual Link Digital Extension Adapter Cable with 45 degree Left Plug (DVI-D M/F), 1 ft.

More Info
Check Prices
1
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (FEMALE)
DVI
Lifetime limited warranty
RoHS Compliant
P560001

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 1 ft.

More Info
Check Prices
1
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (MALE)
DVI
Lifetime limited warranty
 
P562006

DVI Dual Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 6 ft.

More Info
Check Prices
6
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (FEMALE)
DVI
Lifetime limited warranty
RoHS compliant
P562010

DVI Dual Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 10 ft.

More Info
Check Prices
10
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (FEMALE)
DVI
Lifetime limited warranty
RoHS compliant
P562015

DVI Dual Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 15 ft.

More Info
Check Prices
15
Black
DVI-D DUAL LINK (MALE)
DVI-D DUAL LINK (FEMALE)
DVI
Lifetime limited warranty
RoHS Compliant
P564001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft.

More Info
Check Prices
1
Black
DVI-D DUAL LINK (MALE)
(2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
DVI
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.