Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P566003

HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
DVI; HDMI
3
36
 
 
 
 
 
VW-1
5.5mm
Black
PVC
Polybag
30AWG
 
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
1920 x 1080 @60Hz (1080p)
1.3
1.3
 
 
 
Lifetime limited warranty
 
 
 
P566006

HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
DVI; HDMI
6
 
 
 
 
 
 
VW-1
5.5mm
Black
PVC
Polybag
30AWG
 
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
1920 x 1080 @60Hz (1080p)
1.3
1.3
 
 
 
Lifetime limited warranty
 
 
 
P568003

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
HDMI
3
 
 
 
 
 
 
 
 
Black
 
 
30
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
1.3
 
 
 
 
Lifetime limited warranty
 
 
 
P568006

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
HDMI
6
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
U444006MDP

USB-C to Mini DisplayPort Adapter Cable, 4K 60Hz, Black, 6 ft. (1.83 m)

More Info
Check Prices
USB 3.1 (Gen 1); USB; DisplayPort
6
 
Yes
72
182.88
6
1.83
VW-1
 
Black
PVC, ABS
Polybag
 
0.18
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10% to 85% RH, non-condensing
5% to 90% RH, non-condensing
2.1 BTU/Hr
0.6
USB C (MALE)
MINI DISPLAYPORT (MALE)
Gold
 
MDP: 3840 X 2160 (4K) @ 60HZ
 
1.3
1.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
3-year limited warranty
No
Yes
Tested to CE, FCC, RoHS, REACH
U444010DP

USB-C to DisplayPort Adapter Cable, 4K 60Hz, 10 ft. (3.05 m)

More Info
Check Prices
DisplayPort; USB 3.1 (Gen 1); USB
10
 
Yes
120
304.8
10
3.05
VW-1
 
Black
PVC, ABS
Polybag
 
0.3
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10% to 85% RH, non-condensing
5% to 90% RH, non-condensing
2.1 BTU/Hr
0.6
USB C (MALE)
DISPLAYPORT (MALE)
Gold
 
DP: 3840 X 2160 (4K) @ 60HZ
 
1.3
1.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
3-year limited warranty
No
Yes
Tested to CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.