Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P566-003

HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
Passive
DVI; HDMI
1920 x 1080 @60Hz (1080p)
 
 
 
 
 
 
 
Black
PVC
VW-1
5.5mm
30AWG
3
36
Polybag
 
 
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
 
 
1.3
 
 
 
 
 
Lifetime limited warranty
 
 
P568-003-BK-GRP

High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 30Hz
48-bit Deep Color
No
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
Black
 
VW-1
6.0mm
30
3
36
 
Black
PVC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% - 90%, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE)
Gold
Gold
Black
Straight
1.4; 2.2
No
No
No
No
No
Lifetime limited warranty
ARC
RoHS, REACH
P568-006-BK-GRP

High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 30Hz
48-bit Deep Color
No
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
Black
 
VW-1
6.0mm
30
6
72
 
Black
PVC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% - 90%, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
Black
Straight
1.4; 2.2
No
No
No
No
No
Lifetime limited warranty
ARC
RoHS, REACH
P569-006-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 60Hz
48-bit Deep Color
Yes
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
Black
 
VW-1
7.3mm
28
6
72
 
Black
PVC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
 
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
Burgundy
Straight
1.4; 2.2
Yes
No
No
No
Yes
Lifetime limited warranty
ARC
RoHS, REACH
P569-010-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 60Hz
48-bit Deep Color
Yes
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
Black
 
VW-1
7.3mm
28
10
120
 
Black
PVC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
 
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
Burgundy
Straight
1.4; 2.2
Yes
No
No
No
Yes
Lifetime limited warranty
ARC
RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.