Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P566010

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 10 ft. (3.05 m)

More Info
Check Prices
DVI; HDMI
10
Black
5.5mm
VW-1
30AWG
PVC
Polybag
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
Lifetime limited warranty
1920 x 1080 @60Hz (1080p)
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1.3
1.3
P566012

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 12 ft. (3.66 m)

More Info
Check Prices
DVI; HDMI
12
Black
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566016

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 16 ft. (4.88 m)

More Info
Check Prices
DVI; HDMI
16
Black
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566020

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 20 ft. (6.09 m)

More Info
Check Prices
DVI; HDMI
20
Black
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566030

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 30 ft. (9.14 m)

More Info
Check Prices
DVI; HDMI
30
Black
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566050

HDMI to DVI Cable, Digital Monitor Adapter Cable (M/M), 50 ft. (15.24 m)

More Info
Check Prices
DVI; HDMI
50
Black
 
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566006MINI

Mini HDMI to DVI Cable, Digital Monitor Adapter Converter Cable (Mini HDMI to DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
DVI; HDMI
6
Black
 
 
 
 
 
MINI HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566003MINI

Mini HDMI to DVI Cable, Digital Monitor Adapter and Video Converter, (Mini HDMI to DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
DVI; HDMI
3
Black
 
 
 
 
 
MINI HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
P566010MINI

Mini HDMI to DVI Adapter Cable (M/M), 10 ft. (3.05 m)

More Info
Check Prices
DVI; HDMI
10
Black
 
 
 
 
 
MINI HDMI (MALE)
DVI-D SINGLE LINK (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.