Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P566010

HDMI to DVI Cable, Digital Monitor Adapter Video Coneverter Cable (HDMI to DVI-D M/M), 10 ft.

More Info
Check Prices
10
 
 
Black
VW-1
5.5mm
PVC
Polybag
30AWG
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
Gold
Gold
DVI; HDMI
1920 x 1080 @60Hz (1080p)
1.3
1.3
Lifetime limited warranty
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
P568003

High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.

More Info
Check Prices
3
 
 
Black
 
 
 
 
30
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
1.3
 
Lifetime limited warranty
 
 
 
 
P568006

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.

More Info
Check Prices
6
 
 
Black
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
P568010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

More Info
Check Prices
10
 
 
Black
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
P569010CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

More Info
Check Prices
10
120
304.80
Black
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
P520006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

More Info
Check Prices
6
 
 
Gray
 
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
 
Serial (RS232)
 
 
 
Lifetime limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.