Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P568-006

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 30Hz
24-bit True Color
No
No
4:4:4
Yes
Bidirectional
 
Stereo Audio
0
Black
Black
Black
PVC
VW-1
5.5mm
30
6
No
55mm
 
 
32 to 113 F (0 to 45 C)
-40 TO 176 F (-40 TO 80 C)
10 to 85% RH, Non-Condensing
5 to 90% RH, Non-Condensing
Yes
 
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Straight
No
1.3
No
No
No
No
No
No
No
RoHS; REACH
Lifetime limited warranty
P568-010

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 30Hz
24-bit True Color
No
No
4:4:4
Yes
Bidirectional
 
Stereo Audio
0
Black
Black
Black
PVC
VW-1
5.5mm
30
10
No
55mm
 
 
32 to 113 F (0 to 45 C)
-40 TO 176 F (-40 TO 80 C)
10 to 85% RH, Non-Condensing
5 to 90% RH, Non-Condensing
Yes
 
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Straight
No
1.3
No
No
No
No
No
No
No
RoHS; REACH
Lifetime limited warranty
P569-006

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 30Hz
24-bit True Color
No
Yes
4:4:4
Yes
Bidirectional
 
Stereo Audio
0
Black
Black
Black
PVC
VW-1
6mm
30
6
No
60mm
 
 
32 TO 113 F (0 TO 45 C)
-40 - 80 °C (-40 - 176 °F)
10 to 85% RH, Non-Condensing
5 to 90% RH, Non-Condensing
Yes
 
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Straight
No
1.4
No
No
No
No
No
Yes
No
RoHS; REACH; NOM (Mexico); CSA (Canada); FCC Part 15 Class A (USA); UL 1778
Lifetime limited warranty
P569-006-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 60Hz
48-bit Deep Color
Yes
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
ARC
0
Black
Black
Burgundy
PVC
VW-1
7.3mm
28
6
No
36.5mm
PVC
72
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
Yes
Yes
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Straight
Yes
1.4; 2.2
Yes
No
No
No
No
Yes
No
RoHS; REACH
Lifetime limited warranty
P569-010

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 30Hz
24-bit True Color
No
Yes
4:4:4
Yes
Bidirectional
 
Stereo Audio
0
Black
Black
Black
PVC
VW-1
6mm
28
10
No
60mm
 
 
32 TO 113 F (0 TO 45 C)
-40 - 80 °C (-40 - 176 °F)
10 to 85% RH, Non-Condensing
5 to 90% RH, Non-Condensing
Yes
 
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Straight
No
1.4
No
No
No
No
No
Yes
No
RoHS; REACH; NOM (Mexico); CSA (Canada); FCC Part 15 Class A (USA); UL 1778
Lifetime limited warranty
P569-010-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

More Info
Check Prices
Passive
HDMI
3840 x 2160 @ 60Hz
48-bit Deep Color
Yes
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
ARC
0
Black
Black
Burgundy
PVC
VW-1
7.3mm
28
10
No
36.5mm
PVC
120
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
Yes
Yes
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Straight
Yes
1.4; 2.2
Yes
No
No
No
No
Yes
No
RoHS; REACH
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.