Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P568010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

10
 
 
Black
9.10 x 6.90 x 0.10
0.33
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
P569010

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft.

10
 
 
Black
7.00 x 9.00 x 0.50
0.35
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
P569010CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

10
120
304.80
Black
7.00 x 9.00 x 0.50
0.50
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
P580010

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.

10
 
 
Black
9.00 x 7.00 x 0.50
0.35
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
P583010

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft.

10
 
 
White
9.00 x 7.00 x 0.50
0.37
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.