Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P569003CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
3
36
91.44
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
HDMI
 
Lifetime limited warranty
P569006CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
6
72
182.88
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
HDMI
 
Lifetime limited warranty
P569015CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
15
180
457.20
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
HDMI
 
Lifetime limited warranty
B1261D1WHD1

Wireless HDMI Extender Kit with IR for Conference Rooms and TV Connection

More Info
Check Prices
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50Hz/60Hz / 0.6A
5V / 2A
4
1
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; C-Tick; GS; RoHS
 
 
 
Blue (Power); Orange (Data Transmission); Green (Connection)
Black
Yes
Iron, Plastic
Box
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0% to 95% RH, Non-Condensing
164
10Gbps
120ms
1
HDMI (MALE)
HDMI (FEMALE)
1080p @60Hz
1.3
1.2
PCM
No
24-bit True Color
Yes
Yes
Yes
DisplayPort; HDMI; Wireless
Tested to
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.