Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P5690062BMF

High-Speed HDMI Extension Cable, Gripping Connector - 4K 60 Hz, HDR, 4:4:4, M/F, 6 ft. (1.83 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4 HDR
Yes
6
72
 
7.3 +/- 0.2mm
PVC
Beige; Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% RH, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (FEMALE)
Gold
Gold
2.0b
2.2
CE, FCC, RoHS, REACH
Lifetime limited warranty
P5690032BMF

High-Speed HDMI Extension Cable, Gripping Connector - 4K 60 Hz, HDR, 4:4:4, M/F, 3 ft. (0.91 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4 HDR
Yes
3
36
N/A
7.3 +/- 0.2mm
PVC
Beige; Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% RH, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (FEMALE)
Gold
Gold
2.0b
2.2
CE, FCC, RoHS, REACH
Lifetime limited warranty
P5690102BMF

High-Speed HDMI Extension Cable, Gripping Connector - 4K 60 Hz, HDR, 4:4:4, M/F, 10 ft. (3.05 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4 HDR
Yes
10
120
 
7.3 +/- 0.2mm
PVC
Beige; Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% RH, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (FEMALE)
Gold
Gold
2.0b
2.2
CE, FCC, RoHS, REACH
Lifetime limited warranty
P5690152BMF

High-Speed HDMI Extension Cable, Gripping Connector - 4K 60 Hz, HDR, 4:4:4, M/F, 15 ft. (4.57 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4 HDR
Yes
15
180
 
7.3 +/- 0.2mm
PVC
Beige; Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% RH, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (FEMALE)
Gold
Gold
2.0b
2.2
CE, FCC, RoHS, REACH
Lifetime limited warranty
P5690202BMF

High-Speed HDMI Extension Cable, Gripping Connector - 4K 60 Hz, HDR, 4:4:4, M/F, 20 ft. (6.09 m)

More Info
Check Prices
HDMI; HDR
4K @ 60 Hz (3840 x 2160), 4:4:4 HDR
Yes
20
240
 
7.3 +/- 0.2mm
PVC
Beige; Black
PVC
14 to 122 °F (-10 to 50 °C)
5 to 140 °F (-15 to 60 °C)
0% to 90% RH, Non-Condensing
HDMI (MALE) - GRIPPING
HDMI (FEMALE)
Gold
Gold
2.0b
2.2
CE, FCC, RoHS, REACH
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.