Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P579-003

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Latching or Gripping Connector
Yes
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
10% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
INPUT
 
P579-006

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Latching or Gripping Connector
Yes
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
10% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
INPUT
 
P579-015

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Latching or Gripping Connector
Yes
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
15
Cable Length (in.)
180
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
10% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
INPUT
 
P580-010

DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2
Signal Transmission
Bidirectional
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Latching or Gripping Connector
Yes
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Ferrite Core
No
Minimum Bend Radius
60mm
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
IP68 Rated
No
EMI/RFI Line Noise Protection
No
MST Support
Yes
Antibacterial
No
Armored Cable
No
Ethernet Support
No
Displayport Specification
1.2
HDCP Specification
2.2
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
INPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.