Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P579010

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F),10-ft

More Info
Check Prices
DisplayPort
10
120
 
Black
 
 
 
 
 
-4 F TO 140 F (-20 C TO 60 C)
5 F TO 122 F (-15 C TO 50 C)
10% TO 80% RH, NON-CONDENSING
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P579003

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 3 ft.

More Info
Check Prices
DisplayPort
3
36
 
Black
 
 
 
 
 
-4 F TO 140 F (-20 C TO 60 C)
5 F TO 122 F (-15 C TO 50 C)
10% TO 80% RH, NON-CONDENSING
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P579006

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft.

More Info
Check Prices
DisplayPort
6
 
 
Black
 
 
 
 
 
-4F to 140F (-20C to 60C)
5F to 122F (-15C to 50C)
10% to 80% RH, NON-CONDENSING
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P579015

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 15 ft.

More Info
Check Prices
DisplayPort
15
180
 
Black
 
 
 
 
 
-4 F TO 140 F (-20 C TO 60 C)
5 F TO 122 F (-15 C TO 50 C)
10% TO 80% RH, NON-CONDENSING
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P580010V4

DisplayPort 1.4 Cable with Latching Connectors - 8K UHD, HDR, 4:2:0, HDCP 2.2, M/M, Black, 10 ft.

More Info
Check Prices
DisplayPort
10
120
Yes
Black
VW-1
7.3MM
No
PVC, ABS
28
32 TO 113 F (0 TO 45 C)
14 TO 158 F (-10 TO 70 C)
 
10% TO 85% RH, NON-CONDENSING
5% TO 90% RH, NON-CONDENSING
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
Nickel
Gold
Lifetime limited warranty
7680 X 4320 30HZ (8K)
1.4
2.2
36-bit Deep Color
Yes
Yes
4:2:0
Yes
No
No
No
No
No
No
No
No
No
No
RoHS, REACH
P583010BK

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), Black, 10 ft.

More Info
Check Prices
DisplayPort
10
120
 
Black
 
 
 
 
 
32 TO 158 F (0 TO 70 C)
14 TO 176 F (-10 TO 80 C)
 
10% TO 85% RH
5% TO 90% RH
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P580010

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.

More Info
Check Prices
DisplayPort
10
 
 
Black
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.