Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P581-003-VGA

DisplayPort to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 3 ft. (0.9 m)

More Info
OVERVIEW
Technology
VGA/SVGA; DisplayPort
Cable Type
Active
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
Yes
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
VIDEO
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
 
P581-003-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA; DisplayPort
Cable Type
Active
Product Type
Active Cable
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
Yes
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (in.)
36
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
Displayport Specification
1.2
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
P581-006-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA; DisplayPort
Cable Type
Active
Product Type
Active Cable
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
Yes
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (in.)
72
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
Displayport Specification
1.2
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
P581-010-VGA

DisplayPort to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 10 ft. (3.1 m)

More Info
OVERVIEW
Technology
VGA/SVGA; DisplayPort
Cable Type
Active
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
Yes
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
VIDEO
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.