Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Digital Signage & Audio/Video Compare Remove

P134-000

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 6-in. (15.24 cm)

P581-003

DisplayPort to DVI Cable, DisplayPort with Latches to DVI-D Single Link Adapter (M/M), 3 ft. (0.91 m)

P581-003-V2

DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 3 ft. (0.91 m)

P581-006

DisplayPort to DVI Cable, DisplayPort with Latches to DVI-D Single Link Adapter (M/M), 6 ft. (1.83 m)

P581-006-V2

DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 6 ft. (1.83 m)

P581-015

DisplayPort to DVI Cable, DisplayPort with Latches to DVI-D Single Link Adapter (M/M), 15 ft. (4.57 m)

P586-003-DVI-V2

Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 3 ft. (0.91 m)

P586-006-DVI-V2

Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft. (1.83 m)

Audio Video Adapter Cables Compare Remove

P581-010

DisplayPort to DVI Cable, DisplayPort with Latches to DVI-D Single Link Adapter (M/M), 10 ft. (3.05 m)

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.