Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA P582-015

DisplayPort to HDMI Adapter Cable (M/M), 15 ft. (4.6 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.5mm
Wire Gauge (AWG)
28
Cable Length (ft.)
15
Cable Length (in.)
180
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
P582-015-HD-V2A

DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, Gripping HDMI Plug, HDCP 2.2, 15 ft. (4.6 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
 
Cable Length (ft.)
15
Cable Length (in.)
180
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
P586-003-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDCP 2.2, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
No
Chroma Sub Sampling
4:4:4
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
mDP: 5.0mm, HDMI: 7.3mm
Wire Gauge (AWG)
mDP: 32, HDMI: 30
Cable Length (ft.)
3
Cable Length (in.)
36
Material of Construction
ABS, PVC
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 90%, Non-Condensing
Storage Humidity Range
10% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2a
HDCP Specification
2.2
P586-003-HDMI

Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
HDR Support
No
Chroma Sub Sampling
4:4:4
Max Supported Color Depth
12-bit True Color
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.8mm
Wire Gauge (AWG)
32
Cable Length (ft.)
3
Cable Length (in.)
36
Material of Construction
ABS, PVC
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.1a
HDCP Specification
1.3

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.