Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P582-015-4K6AE

DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, Secure-Grip Plugs, Black, 15 ft. (4.6 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
No
3D Video Supported
Yes
 
AUDIO
Audio Specification
7.1 Channel Surround Sound
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE) - GRIPPING
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3mm
Cable Length (ft.)
15
Cable Length (in.)
180
Unit Weight (lbs.)
0.4142
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Displayport Specification
1.2a
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P582-020-4K6AE

DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, Secure-Grip Plugs, Black, 20 ft. (6.1 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
7.1 Channel Surround Sound
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE) - GRIPPING
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3mm
Cable Length (ft.)
20
Cable Length (in.)
240
Unit Weight (lbs.)
0.4142
Wire Gauge (AWG)
28
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Displayport Specification
1.2a
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.