Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P5820104K6AE

DisplayPort 1.2 to HDMI 2.0 Active Adapter Cable (M/M) - Secure-Grip Plugs, 4K @ 60 Hz, 10 ft., Black

More Info
Check Prices
10
120
305
N/A
PVC
7.3mm
Black
ABS, PVC
0.4142
32 ~ 104F (0 ~ 40C)
-4 ~ 140F (-20 ~ 60C)
10% ~ 90% RH, Non-Condensing
(1) DISPLAYPORT (MALE)
(1) HDMI (MALE) - GRIPPING
Gold
3840 x 2160 @ 60 Hz
1.2a
2.0
2.2
7.1 Channel Surround Sound
No
DisplayPort; HDMI
 
No
No
No
No
No
No
No
No
No
No
No
Tested to RoHS, REACH, CE, FCC
3-year limited warranty
P5820154K6AE

DisplayPort 1.2 to HDMI 2.0 Active Adapter Cable (M/M) - Secure-Grip Plugs, 4K @ 60 Hz, 15 ft., Black

More Info
Check Prices
15
180
457.2
N/A
PVC
7.3mm
Black
ABS, PVC
0.4142
32 ~ 104F (0 ~ 40C)
-4 ~ 140F (-20 ~ 60C)
10% ~ 90% RH, Non-Condensing
(1) DISPLAYPORT (MALE)
(1) HDMI (MALE) - GRIPPING
Gold
3840 x 2160 @ 60 Hz
1.2a
2.0
2.2
7.1 Channel Surround Sound
No
DisplayPort; HDMI
Yes
No
No
No
No
No
No
No
No
No
No
No
Tested to RoHS, REACH, CE, FCC
3-year limited warranty
P5820204K6AE

DisplayPort 1.2 to HDMI 2.0 Active Adapter Cable (M/M) - Secure-Grip Plugs, 4K @ 60 Hz, 20 ft., Black

More Info
Check Prices
20
240
610
N/A
PVC
7.3mm
Black
ABS, PVC
0.4142
32 ~ 104F (0 ~ 40C)
-4 ~ 140F (-20 ~ 60C)
10% ~ 90% RH, Non-Condensing
(1) DISPLAYPORT (MALE)
(1) HDMI (MALE) - GRIPPING
Gold
3840 x 2160 @ 60 Hz
1.2a
2.0
2.2
7.1 Channel Surround Sound
No
DisplayPort; HDMI
Yes
No
No
No
No
No
No
No
No
No
No
No
Tested to RoHS, REACH, CE, FCC
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.