Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P584003

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 3 ft.

More Info
Check Prices
DisplayPort
3
 
 
White
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Lifetime limited warranty
 
P139003DPV2B

Keyspan Mini DisplayPort to DisplayPort Cable Adapter and Video Converter, 4K 60Hz, DP 1.2, HDCP 2.2, (M/F), 3 ft.

More Info
Check Prices
DisplayPort
3
36
91.44
White
MINI DISPLAYPORT (MALE)
DISPLAYPORT (FEMALE)
Lifetime limited warranty
 
P583003

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft.

More Info
Check Prices
DisplayPort
3
 
 
White
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Lifetime limited warranty
 
P584006

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 6 ft.

More Info
Check Prices
DisplayPort
6
 
 
White
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Lifetime limited warranty
 
P584010

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 10 ft.

More Info
Check Prices
DisplayPort
10
 
 
White
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Lifetime limited warranty
3840 x 2160 @60Hz
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.