Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P584006

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 6 ft. (1.83 m)

More Info
Check Prices
DisplayPort
6
White
4.8MM
PVC
VW-1
32
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Gold
Gold
Lifetime limited warranty
3840 x 2160 @ 60Hz
24-bit True Color
4:4:4
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
10% to 85% RH, Non-Condensing
5% TO 90% RH, Non-Condensing
1.2
P584003

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 3 ft. (0.91 m)

More Info
Check Prices
DisplayPort
3
White
4.8MM
PVC
VW-1
32
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Gold
Gold
Lifetime limited warranty
3840 x 2160 @ 60Hz
24-bit True Color
4:4:4
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
10% to 85% RH, Non-Condensing
5% TO 90% RH, Non-Condensing
1.2
P584010

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 10 ft. (3.05 m)

More Info
Check Prices
DisplayPort
10
White
4.8MM
PVC
VW-1
32
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Gold
Gold
Lifetime limited warranty
3840 x 2160 @60Hz
24-bit True Color
4:4:4
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1.2
P583003

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft. (0.91 m)

More Info
Check Prices
DisplayPort
3
White
 
 
 
 
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P583006

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 6 ft. (1.83 m)

More Info
Check Prices
DisplayPort
6
White
 
 
 
 
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P583010

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft. (3.05 m)

More Info
Check Prices
DisplayPort
10
White
 
 
 
 
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.