Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P586012HDV2A

Mini DisplayPort 1.2 to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 12 ft.

More Info
Check Prices
HDMI; DisplayPort
12
144
Black
VW-1
5.0 +/- 15mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10 to 90%, Non-Condensing
10 to 90%, Non-Condensing
4K @ 60 Hz (3840 x 2160)
1.2a
2.0
2.2
 
8-bit
Yes
CE, FCC, RoHS, REACH
P586012HDMI

Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 12 ft.

More Info
Check Prices
HDMI; DisplayPort
12
144
Black
VW-1
4.8mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10 to 85%, Non-Condensing
5 to 90%, Non-Condensing
1920 x 1080 (1080p)
1.1a
1.3
1.3
4:4:4
12-bit True Color
 
CE, FCC, RoHS, REACH
P582012HDV2A

DisplayPort 1.2 to HDMI Active Adapter Cable, Gripping HDMI Plug, HDCP 2.2, 4K @ 60 Hz (M/M), 12 ft.

More Info
Check Prices
HDMI; DisplayPort
12
 
Black
 
 
 
 
DISPLAYPORT (MALE)
HDMI (MALE)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
P586003HDMI

Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 3 ft.

More Info
Check Prices
HDMI; DisplayPort
3
36
Black
VW-1
4.8mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10 to 85%, Non-Condensing
5 to 90%, Non-Condensing
1920 x 1080 (1080p)
1.1a
1.3
1.3
4:4:4
12-bit True Color
 
CE, FCC, RoHS, REACH
P586003HDV2A

Mini DisplayPort 1.2a to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 3 ft.

More Info
Check Prices
HDMI; DisplayPort
3
36
Black
VW-1
mDP: 5.0mm, HDMI: 7.3mm
ABS, PVC
mDP: 32, HDMI: 30
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10 to 90%, Non-Condensing
10 to 90%, Non-Condensing
4K @ 60 Hz (3840 x 2160)
1.2a
2.0
2.2
4:4:4
 
No
CE, FCC, RoHS, REACH
P586006HDMI

Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft.

More Info
Check Prices
HDMI; DisplayPort
6
72
Black
VW-1
4.8mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10 to 85%, Non-Condensing
5 to 90%, Non-Condensing
1920 x 1080 (1080p)
1.1a
1.3
1.3
4:4:4
12-bit True Color
 
CE, FCC, RoHS, REACH
P586006HDV2A

Mini DisplayPort 1.2 to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 6 ft.

More Info
Check Prices
HDMI; DisplayPort
6
72
Black
VW-1
5.0 +/- 15mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10 to 90%, Non-Condensing
10 to 90%, Non-Condensing
4K @ 60 Hz (3840 x 2160)
1.2a
2.0
2.2
 
8-bit
Yes
CE, FCC, RoHS, REACH
P586010HDV2A

Mini DisplayPort 1.2 to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 10 ft.

More Info
Check Prices
HDMI; DisplayPort
10
120
Black
VW-1
5.0 +/- 15mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10 to 90%, Non-Condensing
10 to 90%, Non-Condensing
4K @ 60 Hz (3840 x 2160)
1.2a
2.0
2.2
 
8-bit
Yes
CE, FCC, RoHS, REACH
P586015HDV2A

Mini DisplayPort 1.2 to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 15 ft.

More Info
Check Prices
HDMI; DisplayPort
15
180
Black
VW-1
5.0 +/- 15mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10 to 90%, Non-Condensing
10 to 90%, Non-Condensing
4K @ 60 Hz 3840 x 2160
1.2a
2.0
2.2
 
8-bit
Yes
CE, FCC, RoHS, REACH
P586020HDV2A

Mini DisplayPort 1.2 to HDMI Adapter Cable, Active, 4K 60 Hz, M/M, 20 ft.

More Info
Check Prices
HDMI; DisplayPort
20
240
Black
VW-1
5.0 +/- 15mm
ABS, PVC
32
MINI DISPLAYPORT (MALE)
HDMI (MALE)
Gold; Nickel
Gold
3-year limited warranty
3-year limited warranty
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10 to 90%, Non-Condensing
10 to 90%, Non-Condensing
4K @ 60 Hz (3840 x 2160)
1.2a
2.0
2.2
 
8-bit
Yes
CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.