Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P606-006

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 6 ft. (1.83 m)

More Info
Check Prices
Parallel
Black
Black
6
 
 
 
 
 
 
 
DB25 (MALE)
CENTRONICS 36 (MALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft. (1.83 m)

More Info
Check Prices
Parallel
Black
Black
6
 
 
 
 
 
 
 
USB A (MALE)
CENTRONICS 36 (MALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P606-010

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 10 ft. (3.05 m)

More Info
Check Prices
Parallel
Black
Black
10
 
 
 
 
 
 
 
DB25 (MALE)
CENTRONICS 36 (MALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10 ft. (3.05 m)

More Info
Check Prices
Parallel
Black
Black
10
 
 
 
 
 
 
 
USB A (MALE)
CENTRONICS 36 (MALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
U207-006

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6 ft. (1.83 m)

More Info
Check Prices
Parallel
Black
Black
6
 
 
 
 
 
 
 
USB A (MALE)
DB25 (FEMALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P404-006

AT Serial Modem Gold Cable (DB25 to DB9 M/F), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
Black
6
 
 
 
 
 
 
 
DB9 (FEMALE)
DB25 (MALE)
RoHS-Compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
P450-006

Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
Black
6
 
 
 
 
 
 
 
DB9 (FEMALE)
DB9 (FEMALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P454-006

Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
Black
6
 
 
 
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
P456-006

Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m)

More Info
Check Prices
 
Black
Black
6
 
 
 
 
 
 
 
DB9 (FEMALE)
DB25 (MALE)
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
U209-006-RJ45XC

USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

More Info
Check Prices
Serial; USB
Black
Blue
6
Black
PVC
VW-1
RJ45: 5.5MM; USB: 4.7MM
72
Box
0.2425
USB C (MALE)
RJ45 (MALE)
CE, FCC, RoHS, REACH
3-year limited warranty
No
32 TO 104 F (0 TO 40 C)
-4 TO 140 F (-20 TO 60 C)
0% TO 90% RH, NON-CONDENSING
0% TO 90% RH, NON-CONDENSING
250 Kbps
Yes
Yes
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.