Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B013-330

Cat5e KVM Console Extender Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Extender Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
PRODUCT OVERVIEW
Product Overview
Cat5e KVM Console Extender Kit
VIDEO
Max Supported Video Resolution
1600 x 1200 @60Hz
HDR Support
No
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Output Specs (V / A)
9V / 1.33A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
3.5
CONNECTIONS
Number of Ports
1
Side A - Connector 1
(2) HD15 (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
USB B (FEMALE)
Side A - Connector 4
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) MINI DIN-6 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
Connector Plating
Nickel
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power); Green (Link)
PHYSICAL
Color
Silver
Material of Construction
Steel
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
1 x 5.2 x 2.6
Receiver Unit Weight (lbs.)
1.3
Transmitter Unit Dimensions (hwd / in.)
1 x 5.2 x 2.6
Transmitter Unit Weight (lbs.)
1.3
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
BTUs
11.9 BTU/Hr
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Recommended Category Cable
Cat5/Cat5e Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; TUV; CB
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P753-010

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
PRODUCT OVERVIEW
 
VIDEO
 
 
INPUT
 
 
 
 
 
 
POWER
 
 
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
KVM Switch Side 1
HD15 (Female)
KVM Switch Side 2
(x2) MiniDIN6 (Male)
Computer Side 1
HD15 (Male)
Computer Side 2
(x2) MiniDIN6 (Male)
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
Cable Jacket Color
Black
Cable Length (ft.)
10
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P753-006

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 6 ft. (1.83 m)

More Info
OVERVIEW
Accessory Type
Cable Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
PRODUCT OVERVIEW
 
VIDEO
 
 
INPUT
 
 
 
 
 
 
POWER
 
 
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
KVM Switch Side 1
HD15 (Female)
KVM Switch Side 2
(x2) MiniDIN6 (Male)
Computer Side 1
HD15 (Male)
Computer Side 2
(x2) MiniDIN6 (Male)
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
 
 
 
 
Cable Length (ft.)
6
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P753-015

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 15 ft. (4.57 m)

More Info
OVERVIEW
Accessory Type
Cable Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
PRODUCT OVERVIEW
 
VIDEO
 
 
INPUT
 
 
 
 
 
 
POWER
 
 
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
KVM Switch Side 1
HD15 (Female)
KVM Switch Side 2
(x2) MiniDIN6 (Male)
Computer Side 1
HD15 (Male)
Computer Side 2
(x2) MiniDIN6 (Male)
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
Cable Jacket Color
Black
Cable Length (ft.)
15
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.