Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


P756010

VGA/USB/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft.

More Info
Check Prices
10
Gray
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
HD15 (MALE)
USB A (MALE)
3.5MM (MALE)
3.5MM (MALE)
USB; VGA/SVGA; Stereo Audio
Lifetime limited warranty
P757010

VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft.

More Info
Check Prices
10
Gray
HD15 (MALE)
3.5MM (MALE)
3.5MM (MALE)
HD15 (MALE)
 
3.5MM (MALE)
 
PS/2; VGA/SVGA; Stereo Audio
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.