Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA 0DT60002

PS/2 to USB Converter

More Info
Check Prices
OVERVIEW
Accessory Type
Serial Adapter
Technology
PS/2
Accessory Class
KVM Switch Accessories
INPUT
Product Length (in.)
11.4
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
(2) MINI DIN-6 (MALE)
Side B - Connector 1
(2) USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Nickel
 
 
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.5mm
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
41° to 104°F (5° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
 
VIDEO
 
 
POWER
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
B013-330

Cat5e KVM Console Extender Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Extender Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Output Specs (V / A)
9V / 1.33A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
CONNECTIONS
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
USB B (FEMALE)
Side A - Connector 4
(2) MINI DIN-6 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) MINI DIN-6 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
PHYSICAL
Color
Silver
Material of Construction
Steel
 
 
Unit Packaging Type
Box
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
1 x 5.2 x 2.6
Receiver Unit Weight (lbs.)
1.3
Transmitter Unit Dimensions (hwd / in.)
1 x 5.2 x 2.6
Transmitter Unit Weight (lbs.)
1.3
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
BTUs
11.9 BTU/Hr
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
Recommended Category Cable
Cat5/Cat5e Cables
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; TUV; CB
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
Product Overview
Cat5e KVM Console Extender Kit
VIDEO
Max Supported Video Resolution
1600 x 1200 @60Hz
HDR Support
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
3.5
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power); Green (Link)
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
P774-006

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
 
 
 
 
 
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
 
 
 
 
 
 
Cable Length (ft.)
6
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PRODUCT OVERVIEW
 
VIDEO
 
 
POWER
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
P774-010

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
 
 
 
 
 
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
 
Cable Length (ft.)
10
Cable Jacket Color
Black
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PRODUCT OVERVIEW
 
VIDEO
 
 
POWER
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.