Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B019-000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
KVM Switch Accessories
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
TAA B051-000

IP Remote Access Unit for KVM Switches and Servers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Management
Accessory Class
KVM Switch Accessories
Technology
PS/2; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
External Power Supply Certifications
FCC; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
CONNECTIONS
Computer/Server Ports - Port 1
Modified HD15F ( 18 pin )
Included Cable (Side A) - Connector 1
Modified HD15F ( 18 pin )
Included Cable (Side B) - Connector 2
PS/2 Female
Included Cable (Side B) - Connector 3
PS/2 Female
Included Cable (Side B) - Connector 4
USB-A Female
Included Cable (Side B) - Connector 5
USB-A Female
 
 
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
0U Bracket
Unit Dimensions (hwd / in.)
1.000 x 7.900 x 3.000
Unit Weight (lbs.)
1.08
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
25.605
P778-006

USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Combo Cable
Accessory Class
KVM Switch Accessories
Technology
PS/2; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
USB A (MALE)
PHYSICAL
 
 
 
 
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
ENVIRONMENTAL
 
 
 
 
P778-010

USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Combo Cable
Accessory Class
KVM Switch Accessories
Technology
PS/2; VGA/SVGA
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
USB A (MALE)
PHYSICAL
 
 
 
 
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.