Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B051-000

IP Remote Access Unit for KVM Switches and Servers

More Info
Check Prices
OVERVIEW
Accessory Type
Remote Management
Technology
PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V~0.5A, 50-60Hz / Output: 5V, 2.6A, Max 13W
CONNECTIONS
Computer/Server Ports - Port 1
Modified HD15F ( 18 pin )
Included Cable (Side A) - Connector 1
Modified HD15F ( 18 pin )
Included Cable (Side B) - Connector 2
PS/2 Female
Included Cable (Side B) - Connector 3
PS/2 Female
Included Cable (Side B) - Connector 4
USB-A Female
Included Cable (Side B) - Connector 5
USB-A Female
 
 
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
0U Bracket
Unit Dimensions (hwd / in.)
1.000 x 7.900 x 3.000
Unit Weight (lbs.)
1.08
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
25.605
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; TUV; UL; cUL
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
P772-002

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2 ft. (0.61 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Daisy-Chain Cable
 
Accessory Class
KVM Switch Accessories
INPUT
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
Cable Length (ft.)
2
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
P772-006

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Daisy-Chain Cable
 
Accessory Class
KVM Switch Accessories
INPUT
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
Cable Length (ft.)
6
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
P772-015

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Daisy-Chain Cable
 
Accessory Class
KVM Switch Accessories
INPUT
 
 
 
 
 
POWER
 
 
CONNECTIONS
 
 
 
 
 
 
 
 
PHYSICAL
 
 
 
 
Cable Length (ft.)
15
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.