Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P781-006

Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m)

More Info
Check Prices
Daisy-Chain Cable
KVM Switch Accessories
6
Black
Black
 
Lifetime limited warranty
P772-002

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2 ft. (0.61 m)

More Info
Check Prices
Daisy-Chain Cable
KVM Switch Accessories
2
 
 
ROHS Compliant
Lifetime limited warranty
P772-006

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)

More Info
Check Prices
Daisy-Chain Cable
KVM Switch Accessories
6
 
 
ROHS-Compliant
Lifetime limited warranty
P772-015

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)

More Info
Check Prices
Daisy-Chain Cable
KVM Switch Accessories
15
 
 
 
Lifetime limited warranty
P781-010

Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)

More Info
Check Prices
Daisy-Chain Cable
KVM Switch Accessories
10
Black
Black
 
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.