Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P785-HKIT06

HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
HDMI; Stereo Audio
Accessory Class
KVM Switch Accessories
VIDEO
Max Supported Video Resolution
4096 x 2160 @ 60 Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
USB 3.0 A (MALE)
Side A - Connector 3
(2) 3.5MM (MALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
USB 3.0 B (MALE)
Side B - Connector 3
(2) 3.5MM (MALE)
PHYSICAL
Color
Black; Blue; Gray
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
USB: 4.8MM; AUDIO: 3.0MM; HDMI: 6.0MM
Wire Gauge (AWG)
USB: 30/28; AUDIO: 28; HDMI: 30
Cable Length (ft.)
6
Cable Length (in.)
72
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0 TO 90% RH, Non-Condensing
Storage Humidity Range
0 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P785-HKIT10

HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 10 ft. (3.1 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
HDMI; Stereo Audio
Accessory Class
KVM Switch Accessories
VIDEO
Max Supported Video Resolution
4096 x 2160 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
USB 3.0 A (MALE)
Side A - Connector 3
(2) 3.5MM (MALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
USB 3.0 B (MALE)
Side B - Connector 3
(2) 3.5MM (MALE)
PHYSICAL
Color
Black; Blue; Gray
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
USB: 5.0MM; AUDIO: 3.0MM; HDMI: 7.3MM
Wire Gauge (AWG)
USB: 30/24; AUDIO: 28; HDMI: 28
Cable Length (ft.)
10
Cable Length (in.)
120
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0 TO 90% RH, Non-Condensing
Storage Humidity Range
0 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.