Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P940-08I

Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Outer Diameter (OD)
2.4/8.0mm
Wire Gauge (AWG)
26
Cable Length (ft.)
0.7
Cable Length (in.)
8
Unit Dimensions (hwd / in.)
5.300 x 3.900 x 0.500
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
P944-06I

15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6-in. (15.24 cm)

More Info
OVERVIEW
Technology
SATA/eSATA
Country/Region
Global
CONNECTIONS
Side A - Connector 1
15 PIN SATA POWER (FEMALE)
Side B - Connector 1
4 PIN (MALE)
PHYSICAL
Color
Black; Red; Yellow
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Number of Conductors
0
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
0
P947-06N-2P15

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
Country/Region
Global
CONNECTIONS
Side A - Connector 1
15 PIN SATA POWER (MALE)
Side B - Connector 1
(2) 15 PIN SATA POWER (FEMALE)
PHYSICAL
Color
Black; Red; Yellow
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Number of Conductors
0
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
1.5

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.