Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P940-19I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Outer Diameter (OD)
2.4/8.0mm
Wire Gauge (AWG)
26
Cable Length (ft.)
1.6
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
5.300 x 3.900 x 0.500
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
P941-19I

Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 19-in. (48.26 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE) - RIGHT ANGLE UP
PHYSICAL
Color
Red
Cable Jacket Color
Red
 
Wire Gauge (AWG)
26
Cable Length (ft.)
1.6
Cable Length (in.)
19
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
P942-19I

Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Down), 19-in. (48.26 cm)

More Info
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE) - RIGHT ANGLE DOWN
PHYSICAL
Color
Red
Cable Jacket Color
Red
 
Wire Gauge (AWG)
26
Cable Length (ft.)
1.6
Cable Length (in.)
19
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
P952-002

SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft. (0.61 m)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
 
 
Cable Length (ft.)
2
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Operating Temperature
0 ~ 40C (32F ~ 104F)
Operating Humidity Range
10 to 90%
Storage Humidity Range
20 to 80%

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.