Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P952-002

SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft. (0.61 m)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Length (ft.)
2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
ENVIRONMENTAL
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Operating Temperature
0 ~ 40C (32F ~ 104F)
Operating Humidity Range
10 to 90%
Storage Humidity Range
20 to 80%
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P952-18I

SATA to eSATA Transition Cable (7Pin/7Pin), 18-in. (45.72 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Length (ft.)
1.5
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.500
Cable Length (in.)
18
ENVIRONMENTAL
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
 
Operating Humidity Range
20 to 80%
Storage Humidity Range
10 to 90%
Operating Temperature Range
32° to 104°F (0° to 40°C)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.