Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P952-003

SATA to eSATA Transition Cable (7Pin/7Pin), 3 ft. (0.91 m)

More Info
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
PHYSICAL
Color
Red
Cable Length (ft.)
3
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
P952-18I

SATA to eSATA Transition Cable (7Pin/7Pin), 18-in. (45.72 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
PHYSICAL
Color
Red
Cable Length (ft.)
1.5
Cable Jacket Color
Red
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.500
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Operating Humidity Range
20 to 80%
Storage Humidity Range
10 to 90%
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.