Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


PCI-D9-02

2-Port DB9 (RS-232) Serial PCI Card with 16550 UART, Full Profile

More Info
Check Prices
PHYSICAL
Color
Red
Cable Length (ft.)
0
CONNECTIONS
Number of Ports
2
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
PCI-D9-02-LP

2-Port DB9 (RS-232) Serial PCI Card with 16550 UART, Low Profile

More Info
Check Prices
PHYSICAL
Color
Red
Cable Length (ft.)
0
CONNECTIONS
Number of Ports
2
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.