Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
Basic
120V
Single-phase 15A 120V service
15
NEMA 5-15P
Single-Phase
15
 
 
 
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
50 / 60 Hz
(13) 5-15R
120V
15A breaker
 
 
 
No power switch
 
 
Metal
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
7.5
30.2mm
Horizontal (1U)
1.75 x 17.5 x 4.5
4.9
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
 
Tested to UL1363:2018 5TH Edition (USA), CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); RETIE (Columbia)
Series Number(s) AGIP120V6IPRM
5-year limited warranty
 
 
PDUB15

1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount

More Info
Check Prices
Hot-Swap
100-127V
Works with most 120V UPS systems up to 1500VA
12
NEMA 5-15P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
 
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
50 / 60 Hz
(8) 5-15R
100-127V
 
1440
 
 
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Lighted indicators confirm UPS and Utility switch position and operating mode
 
Metal
2U rackmount in 2 or 4 post racks
 
 
Horizontal (2U)
3.42 x 17.32 x 3.03
7.70
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
 
Tested to UL60950 (USA), CSA (Canada), NOM (Mexico)
Series Number(s) AGPD7642
2-year limited warranty
 
 
PDUB151U

100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

More Info
Check Prices
Hot-Swap
100-125V
Works with most 100-125V UPS systems up to 1500VA
12
(2) NEMA 5-15P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (4 ft / 1.2m)
 
 
1.52kW (125V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
50 / 60 Hz
(6) 5-15R
100-125V
 
 
Set of 6 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 5 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W)
 
2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature
Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green)
 
Metal
Includes installation accessories for wall mount and 1U horizontal rackmount installation in 2 or 4 post equipment racks
 
 
Horizontal (1U)
1.73 x 17.24 x 3.94
5.2
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
Up to 90% (non-condensing)
Up to 10,000 ft
Up to 3000 m
 
 
Tested to UL62368-1 (USA), CAN/CSA-C22.2 No. 62368-1 (CANADA); NOM (MEXICO)
Series Number(s) AG-0514
2-year limited warranty
 
 
PDUMH15

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
Metered
120V
Single-phase 15A 120V service
12
NEMA 5-15P
Single-Phase
15
 
Agency de-rated to 12A continuous
 
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(13) 5-15R
120V
15A Breaker
 
 
 
 
 
Digital display reports total PDU output current in amps
Metal
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
7.5
Rear Side = 30.20mm
Horizontal (1U)
1.75 x 17.5 x 4.5
4.5
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico), RETIE (Columbia), RoHS Compliant
Series Number(s) AGIB6097
2-year limited warranty
 
 
PDUMH15AT

1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Metered
120V DUAL INPUT
Two single-phase 15A 120V circuits
12
(2) NEMA 5-15P
Single-Phase
12
 
Agency de-rated to 12A continuous
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(8) 5-15R
120V
 
 
 
 
 
8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Two digit current meter reports whole PDU output load in amps
Metal
1U rackmount
17.5
 
Horizontal (1U)
1.75 x 17.5 x 14.5
11
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
 
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
 
2-year limited warranty
 SNMPWEBCARD ;  WEBCARDLX 
Includes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
PDUMH15ATNET

1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Switched
120V
Two single-phase 15A 120V circuits
12
(2) NEMA 5-15P
Single-Phase
12
 
Agency de-rated to 12A continuous
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(8) 5-15R
120V
 
 
 
8 individually switched output receptacles
Reset button for LX Platform management card will reboot card without affecting the connected equipment.
8 LEDs display power on-off status for each output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Digital display reports total PDU output current in amps
Metal
1U rackmount
17.5
 
Horizontal (1U)
1.75 x 17.5 x 14.5
11.00
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

More Info
Check Prices
Monitored
120V
Single-phase 15A 120V service
12
NEMA 5-15P
Single-Phase
12
 
 
 
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(8) 5-15R
120V
 
 
 
 
 
 
Digital meter reports PDU output current in amps
Metal
1U horizontal rackmount in 2 or 4 post racks
9.2
 
Horizontal (1U)
1.7 x 17.3 x 6.2
6.5
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Auto Probe Monitoring (included)
Tested to UL 60950 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMV15

1.4kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.

More Info
Check Prices
Metered
120V
Single-phase 15A 120V service
12
NEMA 5-15P
Single-Phase
15
 
Agency de-rated to 12A continuous
 
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(16) 5-15R
120V
15A circuit breaker
 
 
 
Lighted on/off switch with transparent switch cover
 
Digital meter reports PDU output current in amps
Metal
Vertical (0U) mounting in rack enclosures
 
 
Vertical (0U)
48.47 x 1.5 x 1.64
3.74
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% Non-condensing
 
 
 
 
Tested to UL 60950-1 (USA, Canada), NOM (Mexico), RETIE (Columbia), RoHS Compliant
Series Number(s) AGIB6098
2-year limited warranty
 
 
PDUNV

1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount

More Info
Check Prices
Basic
120-240V
Single-phase 16/20A 120-240V service
16
NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
Single-Phase
10
 
 
 
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
50 / 60 Hz
(12) C13; (2) C19
120-240V
16A circuit breaker
 
 
 
 
 
 
Metal
1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported
7.8
Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
Horizontal (1U)
1.75 x 17.5 x 4.25
3.20
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% non condensing
0-10,000
0-3000
 
 
Tested to UL62368-1 (USA), CAN/CSA-22.2 No. 62368-1-14 (Canada), IEC 62368-1:2014 (EU), Class A (Emissions)
Series Number(s) AGIB24016RMPDU2
5-year limited warranty
 
 
PDUV15

1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
Basic
120V
Single-phase 15A 120V service
12
NEMA 5-15P
Single-Phase
15
 
 
 
1.44kW (120V) / 12A total capacity; 12A max per 5-15R outlet
50 / 60 Hz
(14) 5-15R
120V
15A circuit breaker
 
 
 
 
 
 
Metal
Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
 
 
Vertical (0U)
36.47 x 1.5 x 1.64
3.61
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS Compliant
Series Number(s) AGIB6098
5-year limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.