Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
1.9kW (127V), 1.8kW (120V), 1.5kW (100V) / 15A total capacity; 12A max per 5-15R outlet
(13) 5-15R
100; 120; 127
15A breaker
 
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
 
 
No power switch
 
 
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Metal
7.5
30.2mm
Horizontal (1U)
2.20 x 20.40 x 9.30
4.90
1.75 x 17.5 x 4.5
4.9
5 to 122F (-15 to 50C)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
Tested to UL1363 5TH Edition, CAN/CSA-22.2 No. 308-14
5-year limited warranty
 
 
PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Hot-Swap
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
(8) 5-15R
100; 120; 127
n/a
1440
 
100; 120; 127
15A 120V
12.0
NEMA 5-15P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
 
 
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Lighted indicators confirm UPS and Utility switch position and operating mode
 
2U rackmount in 2 or 4 post racks
Metal
 
 
Horizontal (2U)
12.30 x 6.20 x 20.00
8.90
3.42 x 17.32 x 3.03
7.70
5 to 122F (-15 to 50C)
5-95% non condensing
0-10,000
0-3000
 
Tested to UL60950 (USA), CSA (Canada)
2-year limited warranty
 
 
PDUMH15

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount

Metered
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(13) 5-15R
100; 120; 127
15A Breaker
 
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
Agency de-rated to 12A continuous
 
n/a
 
Digital display reports total PDU output current in amps
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Metal
7.5
Rear Side = 30.20mm
Horizontal (1U)
9.30 x 2.00 x 20.30
5.30
1.75 x 17.5 x 4.5
4.5
5 to 122F (-15 to 50C)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
2-year limited warranty
 
 
PDUMH15AT

1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA

Auto-Transfer Switch; Metered
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
 
 
100; 120; 127
15A 120V
15
(2) NEMA 5-15P
Single-Phase
12
 
Agency de-rated to 12A continuous
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
n/a
8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Two digit current meter reports whole PDU output load in amps
1U rackmount
Metal
17.5
 
Horizontal (1U)
5.30 x 20.80 x 23.30
15.30
1.75 x 17.5 x 14.5
11
5 to 122F (-15 to 50C)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
2-year limited warranty
SNMPWEBCARD; WEBCARDLX 
Includes slot for optional SNMPWEBCARD or WEBCARDLX accessory to add built-in network interface and enable remote individual outlet control over IP
PDUMH15ATNET

1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA

Auto-Transfer Switch; Switched
50 / 60 Hz
1.52kW (127), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
 
8 individually switched output receptacles
100; 120; 127
15A 120V
15.0
(2) NEMA 5-15P
Single-Phase
12
 
Agency de-rated to 12A continuous
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Reset button for LX Platform management card will reboot card without affecting the connected equipment.
8 LEDs display power on-off status for each output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Digital display reports total PDU output current in amps
1U rackmount
Metal
17.5
 
Horizontal (1U)
5.30 x 20.80 x 23.20
16.00
1.75 x 17.5 x 14.5
11.00
5 to 122F (-15 to 50C)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA

Monitored
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
 
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
12
 
 
 
n/a
n/a
Digital meter reports PDU output current in amps
1U horizontal rackmount in 2 or 4 post racks
Metal
9.2
 
Horizontal (1U)
2.09 x 11.00 x 20.50
7.00
1.7 x 17.3 x 6.2
6.5
5 to 122F (-15 to 50C)
5 to 95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUNV

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
(12) C13; (2) C19
100; 120; 127; 200; 208; 220; 230; 240
16A circuit breaker
 
 
100; 120; 127; 200; 208; 220; 230; 240
20A 120V; 20A 208/240V; 16A 230V
16
NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
Single-Phase
10
 
 
 
n/a
 
 
1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported
Metal
7.8
Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
Horizontal (1U)
2.40 x 11.00 x 20.20
7.00
1.75 x 17.5 x 4.25
3.20
5 to 122F (-15 to 50C)
5 to 95% non condensing
0-10,000
0-3000
 
Tested to UL60950-1 (USA), CSA (Canada), CE (EU)
5-year limited warranty
 
 
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.