Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
1.9kW (127V), 1.8kW (120V), 1.5kW (100V) / 15A total capacity; 12A max per 5-15R outlet
(13) 5-15R
100; 120; 127
15A breaker
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
 
No power switch
 
 
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Metal
7.5
30.2mm
Horizontal (1U)
2.20 x 20.40 x 9.30
4.90
1.75 x 17.5 x 4.5
4.9
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
Tested to UL1363 5TH Edition, CAN/CSA-22.2 No. 308-14
5-year limited warranty
 
PDUV15

1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

Basic
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
(14) 5-15R
100; 120; 127
15A circuit breaker
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
 
n/a
 
 
Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
Metal
 
 
Vertical (0U)
3.60 x 2.60 x 40.50
3.90
36.47 x 1.5 x 1.64
3.61
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS Compliant
5-year limited warranty
 
PDUMH15

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount

Metered
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(13) 5-15R
100; 120; 127
15A Breaker
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
Agency de-rated to 12A continuous
n/a
 
Digital display reports total PDU output current in amps
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Metal
7.5
Rear Side = 30.20mm
Horizontal (1U)
9.30 x 2.00 x 20.30
5.30
1.75 x 17.5 x 4.5
4.5
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
2-year limited warranty
 
PDUMV15

1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in.

Metered
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(16) 5-15R
100; 120; 127
15A circuit breaker
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
Agency de-rated to 12A continuous
Lighted on/off switch with transparent switch cover
 
Digital meter reports PDU output current in amps
Vertical (0U) mounting in rack enclosures
Metal
 
 
Vertical (0U)
51.77 x 3.43 x 2.40
4.43
48.47 x 1.5 x 1.64
3.74
-30°C to +50°C (-22°F to +122°F)
5-95% Non-condensing
0-10,000
0 - 3000 m
 
Tested to UL 60950-1: 2007 R10.14 (USA), CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), RoHS Compliant
2-year limited warranty
 
PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA

Monitored
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
(8) 5-15R
100; 120; 127
n/a
 
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
12
 
 
n/a
n/a
Digital meter reports PDU output current in amps
1U horizontal rackmount in 2 or 4 post racks
Metal
9.2
 
Horizontal (1U)
2.09 x 11.00 x 20.50
7.00
1.7 x 17.3 x 6.2
6.5
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Hot-Swap
50 / 60 Hz
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
(8) 5-15R
100; 120; 127
n/a
1440
100; 120; 127
15A 120V
12.0
NEMA 5-15P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
 
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Lighted indicators confirm UPS and Utility switch position and operating mode
 
2U rackmount in 2 or 4 post racks
Metal
 
 
Horizontal (2U)
12.30 x 6.20 x 20.00
8.90
3.42 x 17.32 x 3.03
7.70
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
Tested to UL60950 (USA), CSA (Canada)
2-year limited warranty
 
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.