Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
2.5kW (127V), 2.4kW (120V), 2.0kW (100V) / 20A total capacity; 16A max per 5-15/20R outlet
(13) 5-15/20R
100; 120; 127
20A circuit breaker
 
 
100; 120; 127
20A 120V
20
NEMA 5-20P
Single-Phase
15
 
 
 
No power switch
 
 
 
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Metal
9.5
30.2mm
Horizontal (1U)
2.20 x 20.40 x 9.30
5.70
1.75 x 17.5 x 4.5
5.2
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
Tested to UL1363 5TH Edition, CAN/CSA-22.2 No. 308-14
5-year limited warranty
 
 
PDUNV

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
(12) C13; (2) C19
100; 120; 127; 200; 208; 220; 230; 240
16A circuit breaker
 
 
100; 120; 127; 200; 208; 220; 230; 240
20A 120V; 20A 208/240V; 16A 230V
16
NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
Single-Phase
10
 
 
 
n/a
 
 
 
1U rackmount, 0U vertical mount, wallmount and under-counter mounting supported
Metal
7.8
Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
Horizontal (1U)
2.40 x 11.00 x 20.20
7.00
1.75 x 17.5 x 4.25
3.20
-30°C to +50°C (-22°F to +122°F)
5 to 95% non condensing
0-10,000
0-3000
 
Tested to UL60950-1 (USA), CSA (Canada), CE (EU)
5-year limited warranty
 
 
PDUV20

1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical

Basic
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet
(14) 5-15/20R
100; 120; 127
20A circuit breaker
 
 
100; 120; 127
20A 120V
16
NEMA 5-20P; NEMA L5-20P
Single-Phase
15
 
 
 
n/a
 
 
 
Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
Metal
 
 
Vertical (0U)
39.76 x 4.61 x 2.40
4.66
36.47 x 1.5 x 1.64
4.01
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS Compliant
5-year limited warranty
 
 
PDUMH20

1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15ft Cord, 1U Rack-Mount

Metered
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(12) 5-15/20R
100; 120; 127
20A circuit breaker
 
 
100; 120; 127
20A 120V
20
NEMA 5-20P; NEMA L5-20P
Single-Phase
15
 
Agency de-rated to 16A continuous
 
n/a
 
Digital display reports total PDU output current in amps
 
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Metal
9.5
30.20mm
Horizontal (1U)
9.20 x 2.25 x 20.40
6.40
1.75 x 17.5 x 4.5
3
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Back panel grounding lug
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
2-year limited warranty
 
 
PDUMH20AT

1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

Auto-Transfer Switch; Metered
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(16) 5-15/20R
100; 120; 127
n/a
 
 
100; 120; 127
20A 120V
20
(2) NEMA 5-20P; (2) NEMA L5-20P
Single-Phase
12
 
Agency de-rated to 16A maximum
Set of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
n/a
16 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Digital display reports total PDU output current in amps
 
1U rackmount
Metal
19.5
 
Horizontal (1U)
5.40 x 23.30 x 20.10
20.70
1.75 x 17.5 x 14.5
12.2
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
2-year limited warranty
 SNMPWEBCARD ;  WEBCARDLX 
Includes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
PDUMV20

1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical

Metered
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(28) 5-15/20R
100; 120; 127
20A circuit breaker
 
 
100; 120; 127
20A 120V
20
NEMA 5-20P; NEMA L5-20P
Single-Phase
15
 
Agency de-rated to 16A continuous
 
Lighted on/off switch with integrated transparent saftey cover
 
Digital meter reports PDU output current in amps
 
Vertical
Aluminum
 
 
Vertical (0U)
2.40 x 3.50 x 63.20
7.00
60.47 x 1.5 x 1.64
5.39
-30°C to +50°C (-22°F to +122°F)
 
 
 
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Canada), RoHS Compliant
2-year limited warranty
 
 
PDUMNH20

1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. Cord, 1U Rack-Mount, LX Platform Interface, TAA

Monitored
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(8) 5-15/20R
100; 120; 127
n/a
 
 
100; 120; 127
20A 120V
20
NEMA 5-20P; NEMA L5-20P
Single-Phase
12
 
Agency de-rated to 16A continuous
 
n/a
 
Digital meter reports PDU output current in amps
n/a
1U horizontal rackmount in 2 or 4 post racks
Metal
11.2
 
Horizontal (1U)
2.09 x 11.00 x 20.50
8.50
1.7 x 17.3 x 6.2
7
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMH20ATNET

1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

Auto-Transfer Switch; Switched
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(16) 5-15/20R
100; 120; 127
n/a
 
16 individually switched output receptacles
100; 120; 127
20A 120V
20.0
(2) NEMA 5-20P; (2) NEMA L5-20P
Single-Phase
12
 
Agency de-rated to 16A continuous
Set of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
16 front panel LEDs display power on / off status for each outlet, plus 2 LEDs for power status on each input line cord; Digital current meter display shows the amount of power consumption in amps for entire output of PDU. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Digital display reports total PDU output current in amps
 
1U rackmount
Metal
19.5
 
Horizontal (1U)
5.40 x 20.70 x 22.90
20.00
1.75 x 17.5 x 14.5
12.20
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUB20

1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount

Hot-Swap
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet; 12A max per 5-15R outlet
(4) 5-15/20R; (4) 5-15R
100; 120; 127
n/a
1920
 
100; 120; 127
20A 120V
16.0
NEMA 5-20P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
 
 
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Lighted indicators confirm UPS and Utility switch position and operating mode
 
 
2U rackmount in 2 or 4 post racks
Metal
8
 
Horizontal (2U)
12.40 x 6.00 x 20.00
8.50
3.42 x 17.32 x 3.03
7.70
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
Tested to UL60950 (USA), CSA (Canada)
2-year limited warranty
 
 
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.