Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU1230

5.8kW 200-240V Single-Phase Basic PDU - 16 C13 & 4 C19 Outlets, L6-30P Input, 15 ft. (4.6 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 30A 200-240V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
15
OUTPUT
Output Capacity (kW)
5.8
Output Capacity Details
5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 15A max per breakered C19 outlet bank; 12A max per breakered C13 outlet bank
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) C13; (4) C19
Output Nominal Voltage
200-240V
Overload Protection
Four 10A breakers protect 4 C13 outlets each; 4 15A breakers protect 1 C19 outlet each
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
8.7
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 5.200
Unit Weight (lbs.)
7.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDUH30HV

5.8kW Single-Phase 200-240V Basic PDU, 10 C13 Outlets, NEMA L6-30P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 30A 200-240V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
12
OUTPUT
Output Capacity (kW)
5800
Output Capacity Details
5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(10) C13
Output Nominal Voltage
200-240V
Overload Protection
Two 20A breakers protect 5 outlets each
Output Receptacle Details
8 front-facing and 2 rear-facing outlets (reversible)
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical mount, wallmount and under-counter
Minimum Required Rack Depth (inches)
6
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.700 x 17.300 x 3.750
Unit Weight (lbs.)
7.8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.