Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
OUTPUT
Output Capacity Details
1.8kW (120V) total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount, wall-mount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
1.750 x 25.750 x 2.250
Unit Weight (lbs.)
4.6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
COMMUNICATIONS
 
 
 
 
 
PDUMNV15LX

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15R
Output Nominal Voltage
120V
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
Reported Load Segments
Supports local and remote monitoring of PDU output current in amps
Front Panel LCD Display
Digital meter reports PDU output current in amps and Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
49.000 x 2.190 x 1.750
Unit Weight (lbs.)
7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 
PDUMV15

1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A circuit breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted on/off switch with transparent switch cover
 
Front Panel LCD Display
Digital meter reports PDU output current in amps
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical (0U) mounting in rack enclosures
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
48.470 x 1.500 x 1.640
Unit Weight (lbs.)
3.74
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
PDUMV15-24

1.5kW Single-Phase Local Metered PDU, 100-127V Outlets (8 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 24 in.

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100; 120; 125; 127
Recommended Electrical Service
Single-phase 15A 100-127V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Output Nominal Voltage
100-127V
Overload Protection
15A circuit breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted on/off switch with integrated safety cover
 
Front Panel LCD Display
Digital meter reports PDU output current in amps
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical (0U) mounting in rack enclosures, horziontal mount in raceways and a variety of other applications
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
24.000 x 1.750 x 1.250
Unit Weight (lbs.)
2.65
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.