Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
OUTPUT
Output Capacity Details
1.8kW (120V) total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
 
 
 
 
 
 
 
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount, wall-mount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
1.750 x 25.750 x 2.250
Unit Weight (lbs.)
4.6
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
TAA PDU15NETLX

1.4kW 120V Single-Phase Switched Mini PDU - LX Platform Interface, NEMA 5-15P 6 ft. (1.83 m) Cord, 0U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Switched
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(2) 5-15R
Output Nominal Voltage
120V
 
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
 
USER INTERFACE, ALERTS & CONTROLS
Switches
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Front Panel LEDs
Set of two front-panel LEDs indicate off/on power status for each outlet. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
 
 
 
 
 
 
 
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0u rackmount, Wall-mount, Under-counter mount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
7.000 x 5.000 x 1.730
Unit Weight (lbs.)
2.64
Minimum Required Rack Depth (inches)
7
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Network Monitoring Port
RJ45 Network port, RJ45 Serial Config/Console Access port; and USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
SNMP V1, v2c, V3
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
Communications Interface
(1) RJ45 Network; (1) RJ45 Serial; (1) USB-A
TAA PDUMH15-ISO

1.5kW Single-Phase Local Metered PDU + ISOBAR Surge Suppression, 3840 Joules, 100-127V Outlets (14 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100; 120; 125; 127
Recommended Electrical Service
Single-phase 15A 100-127V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15R
Output Nominal Voltage
100-127V
Overload Protection
15A Breaker
 
Output Capacity (kW)
1.52
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
Front Panel LEDs
Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
Front Panel LCD Display
Two digit current meter reports PDU output load in amps
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
Yes
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)
140
AC Suppression Surge Current Rating
60,000 amps
EMI / RFI Filtering
40-80 dB
Immunity
Conforms to IEEE 587 / ANSI C62.41
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
20.000 x 2.000 x 4.500
Unit Weight (lbs.)
4.6
Minimum Required Rack Depth (inches)
7.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 1449
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
TAA PDUMNV15LX

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Maximum Input Amps Details
Agency de-rated to 12A continuous
OUTPUT
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15R
Output Nominal Voltage
120V
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
 
Front Panel LCD Display
Digital meter reports PDU output current in amps and Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Reported Load Segments
Supports local and remote monitoring of PDU output current in amps
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
 
 
 
 
 
 
 
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
49.000 x 2.190 x 1.750
Unit Weight (lbs.)
7
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
 
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.