Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDU1420T

2.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 20A 120V service
Maximum Input Amps
20
PDU Plug Type
NEMA L5-20P
Input Cord Length (ft.)
15
 
OUTPUT
Output Capacity Details
2.4kW (120V) / 24A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical or horizontal mounting supported in wallmount applications, racks and a variety of other surface types
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
1.750 x 25.750 x 2.250
Unit Weight (lbs.)
5.6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDUMV20-36

2kW Single-Phase Local Metered PDU, 100-127V Outlets (14 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 36 in. Height

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100; 120; 125; 127
Recommended Electrical Service
Single-phase 20A 100-127V service
Maximum Input Amps
16
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)
15
Maximum Input Amps Details
Agency de-rated to 16A continuous
OUTPUT
Output Capacity Details
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15/20R
Output Nominal Voltage
100-127V
Overload Protection
20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted on/off switch with integrated transparent saftey cover
Front Panel LCD Display
Digital meter reports PDU output current in amps
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
36.470 x 1.640 x 1.500
Unit Weight (lbs.)
4.19
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDUV20

1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 20A 120V service
Maximum Input Amps
16
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)
15
Maximum Input Amps Details
Agency de-rated to 16A continuous
OUTPUT
Output Capacity Details
1.92kW (120V) / 16A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
36.470 x 1.500 x 1.640
Unit Weight (lbs.)
4.01
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.