Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU330AT6L1530

8.6kW 3-Phase Monitored Automatic Transfer Switch, 2 208V L15-30P Inputs, 1U (0U PDU Accessory Sold Separate)

More Info
OVERVIEW
PDU Type
Monitored; Auto-Transfer Switch
INPUT
Input Phase
3-Phase
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
(2) NEMA L15-30P
Input Cord Details
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)
6
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
0U vertical output power distribution component is a required accessory; Order REQUIRED PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets)
Output Receptacles
C13; C19
Output Nominal Voltage
208
Overload Protection
3 20A double-pole breakers (1 per breakered outlet bank)
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per phase, TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP
Front Panel LCD Display
Large 3-character display reports data for reported values; Additional 2 character identifies the measurement value or specific location the displayed measurement applies
Front Panel LEDs
Set of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status
Switches
MODE and ENTER buttons enable navigation and viewing of all reported information
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available)
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.720 x 17.000 x 25.980
Unit Weight (lbs.)
26.8
ENVIRONMENTAL
Storage Temperature Range
-30°C to +50°C (-22°F to +122°F)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
DIN-to-DB9 configuration/console Access cable
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Grounding Details
Included
High Availability PDU Features
Auto-Transfer Switching
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDU330AT6L2130

8.6kW 3-Phase Monitored Automatic Transfer Switch, 2 208V L21-30P Inputs, 1U (0U PDU Accessory Sold Separate)

More Info
OVERVIEW
PDU Type
Monitored; Auto-Transfer Switch
INPUT
Input Phase
3-Phase
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
(2) NEMA L21-30P
Input Cord Details
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)
6
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
0U vertical output power distribution component is a required accessory; Order REQUIRED PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets)
Output Receptacles
C13; C19
Output Nominal Voltage
208
Overload Protection
3 20A double-pole breakers (1 per breakered outlet bank)
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per phase, TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP
Front Panel LCD Display
Large 3-character display reports data for reported values; Additional 2 character identifies the measurement value or specific location the displayed measurement applies
Front Panel LEDs
Set of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status
Switches
MODE and ENTER buttons enable navigation and viewing of all reported information
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available)
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.720 x 17.000 x 25.980
Unit Weight (lbs.)
26.8
ENVIRONMENTAL
Storage Temperature Range
-30°C to +50°C (-22°F to +122°F)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
DIN-to-DB9 configuration/console Access cable
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Grounding Details
Included
High Availability PDU Features
Auto-Transfer Switching
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU360AT6G60

17.3kW 3-Phase Monitored Automatic Transfer Switch, 2 208V IEC309 60A Inputs, 1U (0U PDU Accessory Sold Separate), TAA

More Info
OVERVIEW
PDU Type
Monitored; Auto-Transfer Switch
INPUT
Input Phase
3-Phase
Maximum Input Amps
48
Maximum Input Amps Details
Agency de-rated to 48A continuous
PDU Plug Type
(2) IEC-309 60A BLUE (3P+E)
Input Cord Details
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)
6.5
OUTPUT
Output Capacity Details
17.3kW (208V) total capacity; 27.8A max per output phase (L1-L2, L2-L3, L3-L1), 13.9A max per breakered load bank (C1-C6)
Frequency Compatibility
60 Hz
Output Receptacle Details
Vertical output power distribution component is a REQUIRED separate-purchase accessory; Order from these options: PDU3V602D354 (54 C13 outlets), PDU3V602D354A (42 C13 and 12 C19 outlets) or PDU3V602D354B (48 C13 and 6 C19 outlets)
Output Receptacles
C13; C19
Output Nominal Voltage
208
Overload Protection
Required vertical power distribution component contains six 20A double-pole breakers, one per breakered output load bank (C1-C6)
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per output phase combination (L1-L2, L2-L3, L3-L1), TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP
Front Panel LCD Display
Large 3-character display reports data for reported values; Additional 2 character digital display identifies the measurement value or specific location the displayed measurement applies
Front Panel LEDs
Set of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status
Switches
MODE and ENTER buttons enable navigation and viewing of all reported information
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available)
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.720 x 17.000 x 25.980
Unit Weight (lbs.)
26.8
ENVIRONMENTAL
Storage Temperature Range
-30°C to +50°C (-22°F to +122°F)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
DIN-to-DB9 configuration/console Access cable
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Grounding Details
Included
High Availability PDU Features
Auto-Transfer Switching
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.