Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU3V20D354A

8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (42 C13 & 12 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
INPUT
Input Phase
3-Phase
Maximum Input Amps
35
Input Cord Details
Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 16A max per C19 outlet, 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (12) C19
Output Nominal Voltage
200; 208; 220; 230; 240
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.220
Unit Weight (lbs.)
9.26
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
DISPLAY
 
PDU3V20D354B

8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (48 C13 & 6 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
INPUT
Input Phase
3-Phase
Maximum Input Amps
35
Input Cord Details
Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 16A max per C19 outlet, 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(48) C13; (6) C19
Output Nominal Voltage
200; 208; 220; 230; 240
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.220
Unit Weight (lbs.)
9.26
ENVIRONMENTAL
Operating Temperature Range
0 to 50C (32 to 122F)
Storage Temperature Range
-15C to 60C (5 to 140F)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
DISPLAY
Accessories (Included)
Mounting hardware

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.