Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU3V20D354A

8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (42 C13 & 12 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
INPUT
Input Phase
3-Phase
Maximum Input Amps
35
Input Cord Details
Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 16A max per C19 outlet, 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (12) C19
Output Nominal Voltage
200; 208; 220; 230; 240
 
 
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.220
Unit Weight (lbs.)
9.26
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDU3V51

8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (51 C13), 0U Rack-Mount, Required Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
INPUT
Input Phase
3-Phase
 
Input Cord Details
Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(51) C13
 
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.000 x 2.220 x 1.870
Unit Weight (lbs.)
9.11
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.