Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA PDU3EVN10H50B

14.5kW 200-240V 3PH Monitored PDU - LX Interface, Gigabit, 48 Outlets, Hubbell CS8365C Input, LCD, 3 m Cord, 0U 1.8 m Height, TAA

More Info
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 50A 200-240V service
Maximum Input Amps
35
Maximum Input Amps Details
Agency de-rated to 35A continuous
PDU Plug Type
HUBBELL CS8365C 50A
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity Details
14.5kW (240V), 13.9kW (230V), 13.3kW (220V), 12.6kW (208V), 12.1kW (200V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (6) C19
Output Nominal Voltage
200-240V
Overload Protection
Three 20A circuit breakers, 1 per outlet bank
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (20A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD Display
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.860
Unit Weight (lbs.)
17.15
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
USB B-to-USB A Configuration/Console Access cable
Network Monitoring Port
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP Compatibility
Pre-installed LX platform network interface
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3EVN6H50B

14.5kW 200-240V 3PH Monitored PDU - LX Interface, Gigabit, 48 Outlets, Hubbell CS8365C Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Three-phase 50A 200-240V service
Maximum Input Amps
35
Maximum Input Amps Details
Agency de-rated to 35A continuous
PDU Plug Type
HUBBELL CS8365C 50A
Input Cord Length (ft.)
6
 
OUTPUT
Output Capacity Details
14.5kW (240V), 13.9kW (230V), 13.3kW (220V), 12.6kW (208V), 12.1kW (200V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (6) C19
Output Nominal Voltage
200-240V
Overload Protection
Three 20A circuit breakers, 1 per outlet bank
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (20A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD Display
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.860
Unit Weight (lbs.)
17.15
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
USB B-to-USB A Configuration/Console Access cable
Network Monitoring Port
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP Compatibility
Pre-installed LX platform network interface
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3VN10H50

14.5kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), Hubbell 50A CS8365C, 10 ft. (3.05 m) Cord, 0U Vertical, TAA

More Info
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
 
Recommended Electrical Service
50A 208/240V with Hubbell CS8365C outlet
Maximum Input Amps
35
Maximum Input Amps Details
Agency de-rated to 35A continuous
PDU Plug Type
HUBBELL CS8365C 50A
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity Details
14.5kW (240V), 13.9kW (230V), 13.3kW (220V), 12.6kW (208V), 12.1kW (200V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (6) C19
Output Nominal Voltage
200; 208; 240
Overload Protection
3 20A circuit breakers, 1 per outlet bank
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (20A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD Display
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
Front Panel LEDs
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B3) offers information power availability: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip)
Switches
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.860
Unit Weight (lbs.)
19.50
ENVIRONMENTAL
Operating Temperature Range
32 to 122F (0C to 50C)
Storage Temperature Range
-30°C to +60°C (-22°F to +140°F)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
RJ45-to-DB9 configuration/console Access cable
 
 
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDU3VN3G30

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), IEC-309 30A Blue, 3 ft. (0.91 m) Cord, 0U Vertical, TAA

More Info
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
PDU Input Voltage
200; 208; 240
Recommended Electrical Service
30A 208/240V with IEC309 30A Blue (3P+E) outlet
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
IEC-309 30A BLUE (3P+E)
Input Cord Length (ft.)
3
Input Cord Details
Cord length specifications are nominal and subject to manufacturing variance
OUTPUT
Output Capacity Details
10kW (240V), 9.6kW (230V), 9.1kW (220V), 8.6kW (208V), 8.3kW (200V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (6) C19
Output Nominal Voltage
200; 208; 240
Overload Protection
3 20A circuit breakers, one per output load bank
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (13.9A balanced max per banks B1-B3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1); L2-L3 feeds dark-gray outlets (B2); L3-L1 feeds light-gray outlets (B3)
Front Panel LCD Display
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
Front Panel LEDs
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output load bank (B1-B3) offers information power availability: GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip)
Switches
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.860
Unit Weight (lbs.)
15.19
ENVIRONMENTAL
Operating Temperature Range
32 to 122F (0C to 50C)
Storage Temperature Range
5 to 140F (-15 to 60C)
Relative Humidity
5-95% non condensing
Operating Elevation
0-10,000
COMMUNICATIONS
PowerAlert Software
SNMPWEBCARD Interface: PowerAlert 12
Communications Cable
RJ45-to-DB9 configuration/console Access cable
 
 
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1; NOM (Mexico)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.