Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


PDU3XVSRHWA

28.8kW 3-Phase Switched PDU, 240/230/220V Outlets (12 C13 & 12 C19), Hardwire 415/400/380V Input, 0U Vertical, TAA

More Info
Check Prices
Switched
380; 400; 415
External circuit breaker - 3 pole, 415V rated, 50A; Wiring - 5C, #8AWG (10mm2), 75C rated minimum; Conduit - 3/4 in. (PG21) minimum, flexible
40
Hardwire
3-Phase
 
 
28.8kW (415/240V), 27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max (10A CE) per C13 outlet
50 / 60 Hz
(12) C13; (12) C19
220 (380V input); 230 (400V input); 240 (415V input)
6 20A circuit breakers, 1 per outlet bank
 
Reports input current per phase (L1, L2,L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP)
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip)
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
 
 
 
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.52
13.00
 
32 to 140F (0 to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
 
 
 
 
 
Tested to CE (EN60950-1), UL60950-1 (USA), CSA22.2 (Canada), NOM (Mexico), FCC / CE Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
PDU3XEVSR6G30A

17.3kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 30A Red, 0U, Outlet Monitoring, TAA

More Info
Check Prices
Switched
415
30A 415/240V with IEC309 30A Red (3P+N+E) outlet
24
Hardwire
3-Phase
10GA (ST); IP44 Splashproof connector
6
17.3kW (415/240V) total capacity; 24A max per phase (L1-N, L2-N, L3-N); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(12) C13; (12) C19
240 (415V input)
6 20A circuit breakers, 1 per outlet bank
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-6) and per output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Banks 1&4); L2-N powers dark-gray outlets (Banks 2&5); L3-N powers light-gray outlets (Banks 3&6)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.12
17.15
Chassis dimensions shown; See submittal drawing for additional detail
32 to 122F (0 to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11, IEC 60950-1: 2005+A1:2009 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011 (Canada), NOM (Mexico), FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant (Trade Agreement Act)
2-year limited warranty
PDU3XVSRHWB

28.8kW 3-Phase Switched PDU, 240/230/220V Outlets (24 C13 & 6 C19), Hardwire 415/400/380V Input, 0U Vertical, TAA

More Info
Check Prices
Switched
380; 400; 415
External circuit breaker - 3 pole, 415V rated, 50A; Wiring - 5C, #8AWG (10mm2), 75C rated minimum; Conduit - 3/4 in. (19mm) minimum, flexible
40
Hardwire
3-Phase
 
 
28.8kW (415/240V), 27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max (10A CE) per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
6 20A circuit breakers, 1 per outlet bank
 
Reports input current per phase (L1, L2, L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP)
Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip)
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
 
 
 
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.52
13.00
 
32 to 122F (0-50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
 
 
 
 
 
Tested to CE (EN60950-1), UL60950-1 (USA), CSA22.2 (Canada), NOM (Mexico), FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
PDU3XEVSR6G20

11.5kW 3-Phase Switched PDU - 24 C13 & 6 C19 Outlets, IEC 309 16/20A Red, 0U, Outlet Monitoring, TAA

More Info
Check Prices
Switched
380; 400; 415
16A 400/230V, 380/220V with IEC309 16A Red (3P+N+E) outlet; 20A 415/240V with IEC309 20A Red (3P+N+E) outlet
16
IEC-309 16/20A RED (3P+N+E)
3-Phase
11GA / 4mm2 (SOOW/ H07RN-F); IP44 Splashproof connector
6
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per outlet bank (L1-N, L2-N, L3-N); 16A max per C19 outlet; 12A max (10A CE) max per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
n/a
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-3) and per output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Bank 1); L2-N powers dark-gray outlets (Bank 2); L3-N powers light-gray outlets (Bank 3)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Sheet metal
Vertical (0U)
70 x 2.17 x 2.86
14.48
 
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5% to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1:2007 R12.11, IEC 60950-1:2005+A1:2009 (USA), CAN/CSA-C22.0 No 60950-1-07-A1:2011 (Canada), NOM (Mexico), CE (EN 60950-1), CE / FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
PDU3XEVSR6G32A

22.2kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 32A Red, 0U, Outlet Monitoring, TAA

More Info
Check Prices
Switched
380; 400
32A 400/230V, 380/220V with IEC309 32A Red (3P+N+E) outlet
32
IEC-309 32A RED (3P+N+E)
3-Phase
4.00mm2 (H05VV-F); IP44 Splashproof connector
6
22.2kW (400/230V), 21.1kW (380/220V) total capacity; 32A max per phase (L1-N, L2-N, L3-N); 20A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
50 / 60 Hz
(12) C13; (12) C19
220 (380V input); 230 (400V input)
6 20A circuit breakers, 1 per outlet bank
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-6) and per output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Banks 1&4); L2-N powers dark-gray outlets (Banks 2&5); L3-N powers light-gray outlets (Banks 3&6)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Sheet metal
Vertical (0U)
70 x 2.17 x 2.12
15.52
Chassis dimensions shown; See submittal drawing for additional detail
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; Slot for SNMP/Web interface
Auto Probe Monitoring and Reboot (included)
Tested to CE (EEA), CE Class A (Emissions), RoHS (Hazardous Substances), TAA
2-year limited warranty
PDU3XEVSR6G60A

25.2kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 60A Red, 0U, Outlet Monitoring, TAA

More Info
Check Prices
Switched
415
60A 415/240V with IEC309 60A Red (3P+N +E) outlet
35
IEC-309 60A RED (3P+N+E)
3-Phase
8GA (SOOW); IP44 Splashproof connector
6
25.2kW (415/240V) total capacity; 35A max per phase (L1-N, L2-N, L3-N); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(12) C13; (12) C19
240 (415V input)
6 20A circuit breakers, 1 per outlet bank
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-6) and per output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Banks 1&4); L2-N powers dark-gray outlets (Banks 2&5); L3-N powers light-gray outlets (Banks 3&6)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Sheet metal
Vertical (0U)
70 x 2.17 x 2.12
18.67
Chassis dimensions shown; See submittal drawing for additional detail
32 to 122F (0 to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011 (Canada), FCC CLASS A PART 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDU3XEVSR6G63A

27.7kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 63A Red, 0U, Outlet Monitoring, TAA

More Info
Check Prices
Switched
380; 400
63A 400/230V, 380/220V with IEC309 63A Red (3P+N+E) outlet
40
IEC-309 63A RED (3P+N+E)
3-Phase
6.0mm2 (H07RN-F); IP44 Splashproof connector
6
27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per phase (L1-N, L2-N, L3-N); 20A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
50 / 60 Hz
(12) C13; (12) C19
220 (380V input); 230 (400V input)
6 20A circuit breakers, 1 per outlet bank
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-6) and per output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Banks 1&4); L2-N powers dark-gray outlets (Banks 2&5); L3-N powers light-gray outlets (Banks 3&6)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Sheet metal
Vertical (0U)
70 x 2.17 x 2.12
17.28
Chassis dimensions shown; See submittal drawing for additional detail
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Auto Probe Monitoring and Reboot (included)
Tested to CE (EEA), CE Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant (Trade America Act)
2-year limited warranty
PDU3XEVSR6L2230

17.3kW 3-Phase Switched PDU - LX Platform, 12 C13 & 12 C19 Outlets, L22-30P, Outlet Monitoring, TAA

More Info
Check Prices
Switched
415
30A 415/240V with NEMA L22-30R outlet
24
NEMA L22-30P
3-Phase
10GA (ST)
6
17.3kW (415/240V) total capacity; 24A max per phase (L1-N, L2-N, L3-N); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(12) C13; (12) C19
240 (415V input)
6 20A circuit breakers, one per output load bank
Each outlet is individually controllable via remote interface
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-6) and per output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Banks 1&4); L2-N powers dark-gray outlets (Banks 2&5); L3-N powers light-gray outlets (Banks 3&6)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.12
16.91
Chassis dimensions shown. See submittal drawing for further detail.
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11, IEC 60950-1: 2005+A1:2009 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011 (Canada), NOM (Mexico), FCC Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
2-year limited warranty
PDU3XEVSRHWB

28.8kW 3-Phase Switched PDU, LX Platform Interface, 220/230/240V Outlets (24 C13/6 C19), LCD, Hardwire 380/400/415V Input, 0U, TAA

More Info
Check Prices
Switched
380; 400
External circuit breaker - 3 pole, 415V rated, 50A; Wiring - 5C, #8AWG (10mm2), 75C rated minimum; Conduit - 3/4 in. (19mm) minimum, flexible
40
Hardwire
3-Phase
 
 
28.8kW (415/240V), 27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
220 (380V input); 230 (400V input); 240 (415V input)
6 20A breakers protect 4 C13 and 1 C19 outlet each
 
Reports input current per phase (L1, L2, L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), OUTLET DATA (Amperage, Wattage per outlet), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
One LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip), LED OFF (Power OFF). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
70 x 2.17 x 2.52
13.5
 
32 to 122F (0C to 50C)
-30°C to +60°C (-22°F to +140°F)
5% to 95% non-condensing
 
 
LX Platform Interface: PowerAlert Device Manager15 (PADM15)
USB B-to-USB A Configuration/Console Access cable
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP V1, V2c, V3
10/100 Mbps; 1Gbps
Pre-installed network card; RS-232; USB
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11, IEC 60950-1: 2005+A1:2009 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011 (Canada), NOM (Mexico), Tested to CE (EN 60950-1), FCC/CE Class A (Emissions), RoHS compliant, TAA Compliant
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.